IESNA:LM-63-2002
[TEST]P940182
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-850-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12761
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1459.2 1436.9 1451.8 1480.9 1513.4 1545.9 1576.3 1600 1621.7 1652.1
1697.5 1770.6 1873.5 1995.3 2184.1 2496.8 2849.4 3267.7 3781.4 4300.6
4852.2 5282.6 5552 5747.6 5822.1 5850.5 5950.7 6149 6144.2 5592.6
4195.6 1794.3 469.7 194.2 72.4 20.3 0
1459.2 1445 1459.9 1489 1521.5 1554 1583.1 1606.8 1628.4 1657.5
1701.5 1774 1875.5 1994.6 2176.7 2473.8 2820.3 3226.4 3726.6 4314.1
4861.6 5284 5548.6 5737.5 5816 5862 5971.6 6169.9 6138.1 5543.9
4065.7 1663.6 469 189.5 71.7 19.6 0
1459.2 1443 1455.9 1482.9 1514.1 1543.8 1570.2 1587.8 1604.1 1627.8
1665 1725.9 1814.6 1922.2 2083.3 2344.5 2678.2 3073.5 3510 4006.1
4499.5 4947.6 5261.6 5478.2 5625.1 5769.3 5952.7 6178.1 6281.6 5883
4664.7 2369.6 716.1 263.3 127.9 27.7 0
1459.2 1440.3 1452.5 1476.8 1503.2 1529 1552.6 1564.8 1572.9 1585.1
1608.1 1648.7 1712.4 1789.5 1897.8 2075.1 2318.1 2604.4 2927.3 3296.8
3706.3 4134.7 4540.2 4888.7 5189.9 5481.6 5863.3 6320.2 6683.7 6679.6
6019.7 4456.2 2020.3 785.8 271.4 94.1 0
1459.2 1440.3 1449.8 1471.4 1494.4 1517.4 1540.5 1553.3 1559.4 1565.5
1585.8 1614.9 1664.3 1720.5 1784.1 1878.9 2021 2201 2427.8 2699.9
3008.5 3330 3699.5 4093.4 4507.7 4951 5451.8 6063.7 6829.9 7467.4
7573.7 6778.4 4609.9 2252.5 794.6 193.6 0
1459.2 1441 1449.1 1468.7 1491 1515.4 1537.1 1552 1559.4 1566.9
1589.9 1621.7 1667.7 1717.1 1763.1 1825.4 1935 2076.5 2262 2490.7
2749.3 3033.5 3332 3684.6 4074.5 4506.3 5011.9 5642 6514.5 7425.5
7942.6 7424.8 5483 3076.9 1269 293.7 0
1459.2 1440.3 1447.1 1466 1488.3 1512 1533.7 1549.9 1560.1 1572.3
1594.6 1628.4 1669.1 1705.6 1736.1 1785.5 1870.7 1979.7 2132.7 2324.2
2539.5 2771.6 3028.8 3319.8 3655.5 4024.4 4513.8 5124.3 5947.3 6952.4
7591.3 7005.2 4810.2 2511 918.5 157 0
1459.2 1445 1446.4 1461.9 1484.3 1510.7 1535.7 1556.7 1574.3 1586.5
1601.4 1623.7 1649.4 1667 1686.7 1718.5 1763.8 1821.3 1908.6 2040
2186.8 2354.7 2545.5 2762.1 3004.4 3294.1 3638.6 4067.7 4595.7 5276.5
5698.9 4972 3210.9 1432.2 366.2 60.2 0
1459.2 1449.8 1449.1 1459.9 1481.6 1510 1539.1 1566.2 1587.8 1603.4
1617.6 1631.2 1635.2 1633.9 1640.6 1655.5 1679.9 1715.8 1770.6 1850.4
1961.4 2090 2247.1 2432.5 2643 2879.9 3138.4 3441 3801.7 4113.1
4039.3 3224.4 1842.3 665.3 165.8 46.7 0
1459.2 1454.5 1455.2 1463.3 1483.6 1509.3 1543.2 1576.3 1602.7 1623.7
1641.3 1651.5 1651.5 1648.1 1644.7 1643.3 1649.4 1669.1 1707 1767.9
1854.5 1969.6 2104.9 2266 2456.2 2671.4 2902.2 3141.8 3340.8 3365.2
2973.3 1966.2 702.5 190.2 92.7 36.5 0
1459.2 1461.9 1465.3 1477.5 1499.2 1524.9 1560.8 1598 1632.5 1665
1696.8 1722.5 1740.8 1757 1771.3 1788.2 1813.2 1847.1 1897.8 1979.7
2102.2 2265.3 2470.4 2740.5 3087.7 3453.8 3836.3 4123.9 4160.5 3610.2
2512.4 1233.9 340.4 113 50.8 14.9 0
1459.2 1464 1470.1 1483.6 1507.3 1537.1 1575.7 1617.6 1658.2 1700.2
1746.2 1790.9 1835.6 1880.9 1932.3 1999.3 2082.6 2190.9 2331.7 2511.7
2736.4 2992.2 3276.5 3616.3 3987.9 4322.2 4521.2 4486 4088 3186.5
1941.8 923.2 312 109 42.6 8.8 0
1459.2 1467.4 1477.5 1495.8 1523.5 1557.4 1602 1652.8 1701.5 1758.4
1823.4 1898.5 1984.5 2084.6 2207.8 2364.2 2552.3 2762.8 2981.4 3202.7
3418 3615.6 3798.3 3995.3 4199 4333 4312.7 4075.2 3553.3 2612.5
1536.4 665.3 247 100.2 40.6 9.5 0
1459.2 1473.5 1493.1 1522.2 1560.8 1606.1 1664.3 1731.3 1813.9 1917.4
2052.8 2215.3 2394.6 2601 2796.6 2969.2 3101.2 3193.9 3251.5 3289.4
3323.2 3337.4 3300.9 3226.4 3095.8 2838.6 2409.5 1820.7 1187.2 679.5
366.8 209.1 132 83.9 46.7 11.5 0
1459.2 1478.2 1508.6 1548.6 1598 1657.5 1733.4 1835.6 1965.5 2129.3
2310 2482.6 2633.5 2742.5 2802.1 2817 2793.3 2732.3 2628.8 2472.4
2265.3 2008.1 1692.1 1339.4 1017.9 779.7 613.9 488.7 389.9 315.4
248.4 193.6 147.5 98.1 53.5 12.2 0
1459.2 1484.3 1526.9 1577.7 1636.6 1711 1811.9 1947.9 2115.1 2289.7
2440 2548.3 2597.7 2588.9 2530 2427.1 2274.8 2063 1823.4 1579
1371.2 1209.5 1073.4 934 789.9 663.3 559.1 473.1 396.6 329.6
270.7 217.9 166.5 107.6 64.3 19.6 0
1459.2 1491 1543.8 1605.4 1679.2 1769.9 1893.8 2055.5 2229.5 2368.9
2449.4 2465 2426.4 2344.5 2224.1 2047.4 1832.8 1611.5 1424 1292.1
1209.5 1140.5 1051.8 948.2 819 718.8 636.2 552.3 478.5 414.9
354.7 289.7 226.1 161.8 99.5 34.5 0
1459.2 1500.5 1563.5 1633.9 1715.8 1817.3 1954 2125.9 2286.3 2377
2387.2 2331 2242.3 2132 1986.5 1805.8 1608.1 1434.9 1332.7 1267.7
1177 1087.7 971.9 870.4 844 787.1 710 633.5 561.1 489.3
418.3 353.3 282.9 213.9 140.8 50.8 0
1459.2 1506.6 1577.7 1658.2 1750.9 1860.6 2002.1 2161.1 2295.8 2336.4
2288.3 2190.9 2086 1968.2 1827.4 1660.9 1492.4 1383.4 1344.9 1270.4
1167.5 1028.1 900.2 878.5 843.3 786.5 715.4 641 568.5 498.1
428.4 364.8 294.4 228.8 148.2 62.3 0
1459.2 1512.7 1589.2 1677.9 1778.7 1895.1 2040.6 2201 2298.5 2279.6
2180.7 2060.9 1955.4 1853.2 1727.3 1578.4 1445.7 1405.8 1361.8 1267
1120.8 940.8 890.7 861.6 838.6 782.4 716.1 646.4 573.3 500.9
433.2 351.9 267.3 199 122.5 49.4 0
1459.2 1516.8 1592.6 1685.3 1790.2 1910.7 2059.6 2219.3 2300.5 2253.2
2131.3 2008.8 1900.5 1795.6 1681.2 1557.4 1450.4 1424.7 1363.8 1252.8
1074.8 926.6 878.5 842.6 823 773.6 715.4 647.7 578.7 511
445.4 358.7 266 198.3 98.8 42 0
1459.2 1514.1 1593.9 1686 1790.9 1910.7 2058.2 2218.6 2305.9 2260.6
2138.8 2014.9 1906.6 1803.1 1691.4 1572.3 1466.7 1442.3 1377.3 1263.6
1080.9 931.3 880.6 839.3 817.6 770.2 715.4 649.1 581.4 515.1
446.7 353.3 263.3 188.8 97.5 38.6 0
